容器 271@2x

Trusted Raspberry Pi® Edge Device and Customization Services Provider

As a Raspberry Pi®-approved design partner and reseller, Seeed Studio specializes in offering Raspberry Pi® devices and customized IoT solutions.

Seeed Studio Provides Raspberry Pi® – based Solutions and Customization Services as You Wish

Contact Our Customization Expert

Quick Access

Raspberry Pi® Product Portfolio at Seeed Studio

Raspberry Pi 5 2GB / 4GB / 8GB

eMMC storage: 0GB / 16GB / 32G / 64GB) ,SDRAM 2GB / 4GB / 8GB / 16GB ,Wireless / Non-wireless versions.

Raspberry Pi 4 1GB / 2GB / 4GB / 8GB

Raspberry Pi Zero 2W / 2WH

 

 

 

It is an official accessory designed for the Raspberry Pi 5.

It is an official accessory for the Raspberry Pi 5, delivering 5.1V, 5A power.

It is a refined version of the Pi 4 case, with improved thermal features and a variable-speed fan.

It is a compact, powerful module featuring a 12MP Sony IMX500 sensor with on-board AI acceleration, enabling users…

The IO Case has slots to enable the connection of cameras or DSI displays, and includes a built-in controllable fan to support …

Raspberry Pi NVME M.2 2230 SSD 256GB / 512GB

The Raspberry Pi 5 Starter Kit is an all-in-one solution for you to dive into the world..

PCIe to M.2 hats designed for Raspberry Pi 5. Support 2230/2242/2260/2280 NVMe SSD. Support Hailo8/8L and Google Coral AI accelerators.

This kit offers an ideal environment for prototyping embedded solutions.

The Raspberry Pi SSD Kit is a Raspberry Pi M.2 HAT+ with a Raspberry Pi NVMe SSD.

It is designed to assist in the development of products that make use of Raspberry Pi Compute Module 5.

PCIe to M.2 hat designed for Raspberry Pi 5. Support PCIe Gen2 x1 and PCIe Gen3 x1 speed work …

It is an official M.2 connector accessory for the Raspberry Pi 5.

PCIe to dual M.2 hat designed for Raspberry Pi 5. Support PCIe Gen2 x1 speed work …

It is a dual-microphone expansion board for Raspberry Pi designed for AI and voice applications.

It is a powerful and flexible industry Raspberry Pi IoT gateway & controller, CM4-powered, with AI capabilities. With 3*RS485…

It is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1” IP65 front panel and supports Raspberry Pi-based software ecosystem.

The reComputer R1100, powered by Raspberry Pi CM4, is an adaptable edge IoT gateway with AI capabilities.

It is pre-installed Seeed’s custom OpenWRT system, the hardware is equipped with dual Gigabit Ethernet ports and dual USB 3.0 ports, as well as a Raspberry Pi Compute Module 4

It is an all-in-one board, powered by Raspberry Pi CM4, integrated with one IPS panel type multi-touch screen…

EdgeBox-RPI-200 is an industrial raspberry pi/linux IIoT gateway, and an all-in-one Raspberry Pi-based edge computing controllers that combines multiple industrial purposes.

Customize Your Own Raspberry Pi® Hardware Solution

We Could be Your Reliable Raspberry Pi® ODM Partner

With over 14+ years of experience as an open-source hardware manufacturer and an official Raspberry Pi® design partner, we offer two efficient ways to bring your concept to life swiftly. Choose from customizing our existing Raspberry Pi®-powered devices or utilize our comprehensive one-stop-shop customization service to design from scratch.

Ecosystem Partners

Built with EdgeBox-RPI-200

Built with EdgeBox-RPI-200

Built with EdgeLogix-RPI-1000

Built with reRouter

Built with reRouter

Built with reRouter

Built with reTerminal/reTerminal DM

Built with reTerminal/reTerminal DM

Built with reTerminal

This site is registered on wpml.org as a development site. Switch to a production site key to remove this banner.