Not Just Wio-E5, More Seeed LoRa Modules Now Supported!

Since the Wio-E5 Sponsorship with Seeed Fusion campaign launched, developers and engineers from around the world have enthusiastically participated in it, and we’re thrilled to witness the successful and meaningful commercial projects that many designers have created.

Following the success of Wio-E5, Seeed unveils more new LoRa modules. Even better, our latest Fusion PCBA sponsorship now covers these new additions, accelerating your IoT development and bringing your ideas to market faster than ever!

Explore new possibilities in LoRa-based IoT development with Seeed Fusion PCBA sponsorship

If you’re working with, or planning to use, any Seeed LoRa module for your PCBA project, you will get:

30% OFF PCBA services

Lowest global prices for LoRa modules via our OPL

Free Global Shipping via DHL or FedEx

Co-Create Opportunity: promote and sell your product through all of Seeed’s global sales channels

 

The LoRa modules eligible for PCBA sponsorship are as follows:

Product NameSKURetail Price($)Support Price ($)
Wio-E5317990829 6.495.19
Wio-E5-LE1149931216.495.19
Wio-SX12621149933904.293.89
Wio-SX1262-N1139914364.293.89
Wio-LR11211139914156.995.99
Wio-WM111011499286514.911.5

Apply Now

Click the link below to fill out the form and submit your project requirements, so we can better assist you.

https://docs.google.com/forms/d/e/1FAIpQLSdUS6cerUvUEPsP6ZtzRT_Y6JQAvPiINjnvitDl3lQ33ZbS4Q/viewform?usp=dialog

Our team will get in touch with you shortly to provide sponsorship support.


Resources to Help You Get Started

🌱 Choose the Right LoRa Module for Your Project​ 

Whether you’re working on smart cities, smart buildings, logistics and transportation, asset tracking, smart agriculture, public safety, smart metering, offline mesh networks like Meshtastic, and more — there’s a LoRa module that meets your needs.

Check out the table below to compare the specs and features of the Seeed LoRa modules featured in this sponsorship.

Got questions about which LoRa module to choose? Drop us a line at [email protected] — we’re happy to help!

🌱 Success Stories: LoRa-based IoT Projects Built with Seeed Fusion PCBA

🌱 Recommended LoRa Development Boards for PoC or Rapid Prototyping

Not sure if the module is the right fit for your project? Start with a development board to validate key functions and test compatibility.

You can also use it to quickly build a minimum viable product and accelerate your development process.

Wio-E5 Dev Kit embedded with Wio-E5 STM32WLE5JC LoRa module that supports Long Range protocol on the global frequency band. It provides full GPIOs, which support various data protocols and interfaces such as RS485, Grove, male/female headers, etc. This makes it user-friendly because it allows for easy and flexible connections to other devices or components. It would be a perfect choice for fast testing and rapid prototyping of your Long Range IoT projects.

The Wio-E5-LE mini Dev Board integrates and provides access to the full GPIO capabilities of the Wio-E5-LE Wireless Module (STM32WLE5JC). With support for long range protocols and global frequencies, the Wio-E5-LE mini can achieve a transmission range up to 10km in open areas. It supports EU868 and US915, making it well-suited for wireless sensor networks and other IoT devices requiring battery power, low power consumption, and long range connectivity.

This thumb-sized LoRa dev kit, featuring the XIAO ESP32S3 and Wio-SX1262 LoRa module, is an ideal starter kit for Meshtastic and LoRa/LoRaWAN projects. Supporting WiFi, BLE, and LoRa, it includes a built-in power management chip and can be extended via IIC, UART, and other GPIO interfaces, with compatibility for Arduino development.

Enhance your tracking and environmental monitoring applications with the Wio Tracker 1110 Dev Board – Unleashing indoor and outdoor positioning power through LR1110 and Nordic nRF52840 chips, LoRa®, Bluetooth, GPS, and Grove Capabilities.

🌱 Get Inspiration from the Community

We’ve curated a selection of innovative LoRa-based IoT projects, many powered by Fusion PCBA services. These projects highlight the versatility of LoRa technology in long-range communication, low-power design, and real-world IoT applications. Whether you’re just getting started or deep into development, one of these ideas might spark your next big breakthrough.


Loko-The Tiniest GPS Tracker with Built-In Wio-E5 Module Can Track Any Wild Animals and Drones


Stream Runoff Monitoring Sensors Using Wio-E5 to Measure The Temperature, Quality and Flow


Low-Power Snow Depth Sensor Monitoring for IoT Smart City Based On Wio-E5 Applied in Norway


Solar-Powered Outdoor Air Quality Monitor transmits data over LoRaWAN


Anchoring with Peace of Mind – A LoRa® Boat Monitoring System


Private Communication Device – A LoRa® Navigation System


🙋‍♂️Questions? We’ve Got You Covered!

Need a hand? Reach us at  [email protected]— 👩‍💼we’re here to help.