S700 7-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (radar), wind speed, and wind direction (ultrasonic). It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
7 parameters measurement
Measures air temperature, relative humidity, barometric pressure, light intensity, precipitation intensity, wind speed, and wind direction in 1 single sensor
Industrial-level design
-40°C to +85°C operating temperature, IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
Output interface
RS485 (MODBUS-RTU) / SDI-12
Thermostatically-controlled heating system
Independent heating power supply for use in extremely cold environments
Powerful Components Included
A 3m cable for the pole mount; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts
High-performance Guarantee
We are well aware that the sensors may work under harsh outdoor conditions. To ensure that the performance and durability of the sensors are consistent with their specifications throughout the complete lifecycle, SenseCAP ONE Serials Sensor went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.
7-in-1 Compact Weather Station (Radar Rain) | Seeed Studio