Ultra-compact LoRaWAN wireless module with STM32WLE5JC, supporting EU868/US915 frequency plans and offering both standard and low-power variants for versatile IoT applications
High Performance
Transmit power up to 22dBm @868/915MHz; -136.5dBm sensitivity for SF12 with 125KHz BW
Long Distance Communication
158dB link budget for extended range communication
Wireless Connectivity
Embedded LoRa protocol, supports global LoRaWAN frequency plans
Abundant Peripherals
Equipped with UART, I2C, ADC, and SPI interfaces for flexible development
Easy to Use
Built-in AT command firmware and supports custom SDK development
Pre-Certified
FCC, CE, IC, Telec, WPC and RCM certified for global deployment