reServer Industrial Jetson™ Series brings AI-enabled NVR to the edge and features NVIDIA Jetson Orin™ modules for high-performance AI computing, with fanless design, multiple Ethernet ports with PoE, expandable storage, and comprehensive industrial interfaces.
Fanless Compact Edge AI Server
Powered by NVIDIA Jetson Orin modules with up to 100 TOPS AI performance, wider temperature range from -20 ~ 60°C with 0.7m/s airflow for reliable operation in harsh industrial environments.
Multi-Stream Processing
5x GbE RJ45 (4 ports with 802.3af PSE), handles multiple video streams with real-time processing capabilities for comprehensive surveillance and analytics applications.
Expandable Storage
2x drive bays for 2.5″ SATA HDD/SSD, plus an M.2 2280 socket for NVMe SSD, providing flexible storage options for extended video recording and data processing needs.
Industrial Interfaces
Includes COM port (RS232/RS422/RS485), DI/DO ports, CAN port, USB3.1, and optional TPM2.0 module for seamless integration with industrial automation systems.
Hybrid Connectivity
Supports 5G/4G/LTE/LoRaWAN® (module optional) with Nano SIM card slot, enabling versatile wireless communication options for remote deployment scenarios.
Pre-installed JetPack System
Comes with pre-installed JetPack system and comprehensive software ecosystem, ready for immediate deployment of AI applications and computer vision solutions.