The reTerminal is an all-in-one board, powered by Raspberry Pi CM4, integrated with one IPS panel type multi-touch screen, carried with dual-band 2.4GHz/5GHz Wi-Fi & Bluetooth 5.0, pre-installed Debian system. By designing in modularization, the board is equipped with high-speed connectors to an expansion board. Designed for home assistance and individual AI development applications.
Raspberry Pi All in One Board
Powered by RPi CM4 32GB, integrated with IPS multi-touch screen, dual-band Wi-Fi & Bluetooth, pre-installed compatible Linux system
Modular Design
Featuring industrial high-speed expansion interface and 40-Pin Raspberry Pi compatible header
Rich Interfaces & Components
Equipped USB Type-A ports, Gigabit Ethernet, micro-HDMI, micro-SD card slot, MIPI camera interface, light sensor, accelerometer, buzzer, RTC and programmable buttons
Neat Personal Assistance
Enjoy yourself in multiple interested Dashboard or AI projects by Seeed and communities while utilizing built-in sensors and components
Great Industrial Facility
Benefit from stable Raspberry Pi-based operating system, multiple expanded industrial-level connectors, cryptographic co-processor, and official Seeed expansion board reTerminal E10-1
Hardware Security
Equipped with cryptographic co-processor (Microchip ATECC608A) for secure hardware-based key storage, asymmetric sign, verify, and key agreement