reTerminal DM is a Panel PC, HMI, IIoT Gateway all-in-one device powered by Raspberry Pi CM4, with 10.1” IP65 front panel and supports Raspberry Pi-based software ecosystem. It is equipped with rich interfaces, supporting CAN bus, RS485, RS232, Gigabit Ethernet, as well as powerful wireless communication capabilities such as 4G, LoRa®, Wi-Fi, and BLE.
Rugged Design for Harsh Environment
IP65 front panel, -10~50°C operating temperature
Open-source Design
Powered by Raspberry Pi CM4, easy for customization or derivatives with the PCIe extensions design
Cost-effective Device Master
HMI, PLC, Panel PC and gateway all-in-one. Perfect for distributed hub devices
Low Code Programming
Natively integrated Node-RED for flow-based editing and one-click deployment
Hybrid Connectivity
Support 4G LTE, LoRaWAN®, Wi-Fi, BLE, RS485/RS232, CAN bus, 1000M Ethernet, USB, HDMI