A high-performance tracker designed for Meshtastic, as small as a credit card, providing high-precision, low-power positioning and communication solution.
Multi-protocol Support
Featuring nRF52840 and LR1110, supports LoRa (863-928 MHz range), Bluetooth 5.0, Thread, and Zigbee
Powerful Positioning Capabilities
Integrated with Mediatek’s AG3335 GPS chip for high-precision positioning services
Credit Card Size
Ultra-compact design measuring 85 × 55 × 6.5 mm, weighing only 32g
IP65 Water Resistance
Durable design with IP65 rating for outdoor and harsh environments
Expandable Interfaces
Four pogo pins support USB interface for DFU, serial logging, and API interface
Open Source Support
Compatible with Meshtastic open-source mesh networking protocol