The SenseCAP M2 Multi-Platform LoRaWAN® Gateway is a fully customizable and open-sourced LoRaWAN® gateway that supports connection to various network servers. It supports global LoRaWAN® frequency plans from 865 MHz to 923 MHz and can be used in multiple LoRaWAN® applications like smart building, environmental monitoring systems, precision farming, etc. It has wide-range coverage and strong signal output capability and other features, making it the perfect gateway for building a LoRaWAN® network.
Open-Source Support
Easily customize and develop users own LoRaWAN solutions for seamless integration into their specific use cases.
Support Multiple LoRaWAN® Network Servers
Compatible with multiple LNS like AWS, TTN, ChirpStack, etc. via using the Packet Forwarder / Basics™ Station mode.
Built-in LoRaWAN Network Server
Based on Chirpstack, provides a fast and reliable solution for launching a LoRaWAN network.
Built-in SenseCAP Local Console for Configuration
Provides a simple setup experience to configure the device on Web UI through Wi-Fi AP and Ethernet.
Support Power-over-Ethernet (PoE)
For users who need to power the gateway on Ethernet instead of an extra power supply cable, the PoE feature is also added to this device.
Wide-range Coverage and Strong Signal
Provides up to 10km of LoRaWAN® coverage and strong signal, allowing users to send data with extremely long ranges at low data rates.