SenseCAP M4 Square is a device designed to run multiple Web 3.0 Apps. No code seamless set up the CUMULUS FluxNode and
Helium light hotspot provides a scalable, decentralized computational network for Flux and miles of wireless network
coverage and data transmission capacity for LoRa/LoRaWAN devices.
Plug and Play
Provide a no-code experience that enables users to finish the deployment multiple dApps.
Support Multiple Apps
Deploy multiple applications provided by SenseCAP from the dApp center. Now, SenseCAP M4 Square has supported
Flux and Helium, and more Apps coming soon.
Cloud Service
Provide a one-stop cloud service to help users purchase, deploy, manage, and monitor their devices.
Excellent Performance
Powered by Intel® Celeron® J4125 (Frequency: 2.0 – 2.7GHz) with 4 cores and 4 threads. Built-in TPM2.0
cryptographic processor and ECC608 crypto chip, high-security authentication, and reliable connectivity.
Low Power Consumption
10w low power consumption, 7.2 kWh per month.
High Security
Built-in TPM2.0 cryptographic processor and ECC608 crypto chip protect devices from external software threats
and physical theft.