S1000 10-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, light intensity, rainfall (optical), wind speed, wind direction (ultrasonic), PM2.5, PM10 and CO2. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
10 parameters measurement
Measures air temperature, relative humidity, barometric pressure, light intensity, precipitation intensity, wind speed, wind direction, PM2.5, PM10 and CO2 in 1 single sensor
Industrial-level design
-40°C to +85°C operating temperature, IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
Output interface
RS485 (MODBUS-RTU) / SDI-12
Thermostatically-controlled heating system
Independent heating power supply for use in extremely cold environments
Powerful Components Included
A 3m cable for the pole mount; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts
High-performance Guarantee
SenseCAP ONE Series Sensor went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions