SenseCAP S200 Weather Sensor measures wind speed and wind direction (ultrasonic). It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
Measures wind speed and wind direction
Ultrasonic technology for accurate wind measurements
Industrial-level design
-40°C to +85°C operating temperature, IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
Output interface
RS485 (MODBUS-RTU) / SDI-12
Powerful Components Included
A 3m cable for the pole mount; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts
High-performance Guarantee
6 reliability tests before releasing to ensure perfect performance in extreme conditions
Versatile Applications
Smart Agriculture, Smart City, Power Transmission, Renewable Energy, Transportation and Traffic
Wind Speed and Direction Weather Station | Seeed Studio