A battery-powered IP66 wireless data logger/ DTU supports RS485/Analog/GPIO sensors, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management.
Strong Compatibility with different Sensors
supports all MODBUS-RTU RS485/Analog(4~20mA/0~10V) / GPIO(level/pulse) sensors.
Compatible with Worldwide LoRaWAN® Networks
Compatible with LoRaWAN® V1.0.3 protocol and can work with LoRaWAN® gateway (support the universal frequency plan from 863MHz ~928MHz).
Long Range & replaceable Battery powered
With LoRaWAN® wireless transmission, S2100 supports 19Ah built-in battery and external 12V DC to supply devices, and ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes.
Designed to Use in Harsh Environments
-40℃ ~ 85℃ operating temperature and IP66 rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
Remote configuration and management
Seeed provides SenseCraft App and SenseCraft Data Platform, allows users to remotely manage data and configure.
High-performance Guarantee
Went through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme conditions.