A battery-powered IP66 wireless light intensity sensor with measurement range of 0 ~ 188000 Lux, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. Used for smart agriculture, smart yard, and environmental monitoring solutions.
Compatible with worldwide LoRaWAN® networks
Compatible with different kinds of LoRaWAN® gateways to provide a fast connection with LoRaWAN® network (Supporting 863MHz~928MHz general frequency plans).
Long-Range and Battery Powered
Ultra-wide transmission range of 2 kilometers in urban scenarios and 10 kilometers in line-of-sight scenarios. Powered by an easily-replaceable standard Li-SOCl2 battery (Model: ER34615) with up to 10 years of battery life.
Designed for Harsh Environment
-40℃~85℃ Operating Temperature and IP66-rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
Easy Configuration
SenseCAP provides No-Code Experience and users can finish the configuration with the SenseCraft App in 4 steps.
High-Performance Guarantee
Gone through 6 reliability tests before being released and meets the requirement of working perfectly under extreme conditions.
Wide Range Light Detection
Measures light intensity from 0 to 188,000 Lux with high accuracy for optimal monitoring in various lighting conditions.