A battery-powered IP66 wireless soil moisture and temperature sensor, ranging from 0 ~ 100% (m³/m³) and -40 ~ 85℃, equipped with built-in Bluetooth and APP service for OTA configuration and remote device management. Used in smart farming, smart yard, and environment monitoring solutions.
Compatible with Worldwide LoRaWAN® Networks
Compatible with different types of LoRaWAN® gateways to enable fast connection with LoRaWAN® networks (support the universal frequency plan from 863MHz ~928MHz).
Long Range & Battery powered
Ultra-wide-transmission range of 2km in urban scenes and 10km in line of sight scenes. Powered by easily replaceable standard Li-SOCl2 battery (type: ER34615) with Max.10 years of battery life.
Designed to Use in Harsh Environments
-40℃ ~ 85℃ operating temperature and IP66-rated enclosure, suitable for outdoor use, high UV exposure, heavy rain, dusty conditions, etc.
Simple Configuration
SenseCAP provides a no-code experience that enables users to finish configuration with 4 steps through SenseCraft App.
Soil Moisture and Temperature Sensor | Seeed Studio