SenseCAP S800 8-in-1 Compact Weather Sensor measures air temperature, relative humidity, barometric pressure, wind speed, wind direction (ultrasonic), PM2.5, PM10, and noise. It is ideal for application in a rough environment like the outdoors, agriculture, or smart cities.
8 parameters measurement
Measures air temperature, relative humidity, barometric pressure, wind speed, wind direction, PM2.5, PM10 and noise in 1 single sensor
Industrial-level design
-40°C to +85°C operating temperature, IP66 rated: waterproof, and dustproof, suitable for outdoor scenarios
Output interface
RS485 (MODBUS-RTU) / SDI-12
Thermostatically-controlled heating system
Independent heating power supply for use in extremely cold environments
Powerful Components Included
A 3m cable for the pole mount; radiation shields are equipped to ensure accurate ambient measurement; ultrasonic wind speed & direction sensors without moving parts
High-performance Guarantee
SenseCAP ONE S800 has gone through 6 reliability tests before releasing and met the requirements to perform perfectly in extreme weather conditions.